text.skipToContent text.skipToNavigation

Catalog No. : LMI-1000-1-AT4CSACT3

Description: 

UPC:

Mini-inverter, Battery Wattage: 1000W, 120/120VAC, diagnostics, audible, Options (Output circuit): 4 output circuits, service alarm contact, time delay (15 minutes), Battery Type: lead-calcium, self-powered
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Mini-Inverter Series

Specifications

Input Voltage

120 VAC

Output Voltage

120 VAC

Frequency Rating

60 Hz

Wattage

1000 W

Housing Material

Steel

Classifications

Brand Name

Lumacell / Lightalarms

Standard

cUL
cUL

Dimensions

Size

20.25 Inches Height x 24 Inches Width x 14.5 Inches Depth