text.skipToContent text.skipToNavigation

Catalog No. : LMCS2B6LUNIV

Description:  P6 UNIV C860 SORTIE EXIT DBL AC/DC

UPC: 624616196324

Sortie and Exit Sign, double face, Colour: factory white, 120 to 347VAC, 6 to 24VDC, 2 canopies
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Based on a modular design concept this exit sign comes pre-assembled for quick easy installation
  • Supplied standard with two metal stencil plates, red diffusing lenses and back-plate
  • Easy access to wiring entry for all mounting options
  • Canopy mounting system designed specifically for ease of installation
  • Now with long-life, energy-efficient, ALINGAP technology LED light source
  • Energy efficient - consumes less than 3watts in AC or DC mode
  • Normal AC and emergency DC operation - 120 to 347 Volt AC input; 6 to 24 Volt DC input

Descriptors

Category

Emergency Lighting