Catalog No. : LMCEUN
Description: P6 UNIV C860 EXIT SIGN AC/DC
UPC: 624616175640
Exit Sign, universal mount, Colour: factory white, 120 to 347VAC, 6 to 24VDC, Legend Colour: red
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
- Supplied standard with two metal stencil plates, red diffusing lenses and back plate
- Canopy mounting system designed specifically for ease of installation
- Universal, field-selectable chevrons (knockout)
- Long-life LED light source of ALINGAP technology assures low maintenance cost and is warrantied for ten (10) years
- Energy efficient - consumes less than 3W in AC or DC mode
- Normal AC and emergency DC operation - 120 to 347VAC input; 6 to 24VDC input
Descriptors
Category |
Emergency Lighting |
Additional Documentation: Visit our Publication Library to find technical documentation, time current curves, CSI Specifications and promotional literature.