text.skipToContent text.skipToNavigation

Catalog No. : LMCESP

Description:  P6 UNIV C860 EXIT SIGN SPWRD

UPC: 624616175664

Exit Sign, universal mount, Colour: factory white, Battery Type: nickel-cadmium, self-powered, 120 to 347VAC, Legend Colour: red, Battery Run Time: 90 minutes
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Supplied standard with two metal stencil plates, red diffusing lenses and back plate
  • Canopy mounting system designed specifically for ease of installation
  • Universal, field-selectable chevrons (knockout)
  • Long-life LED light source of ALINGAP technology assures low maintenance cost and is warrantied for ten (10) years
  • Energy efficient - consumes less than 3W in AC or DC mode
  • Normal AC and emergency DC operation - 120 to 347VAC input; 6 to 24VDC input

Descriptors

Category

Emergency Lighting