text.skipToContent text.skipToNavigation

Catalog No. : LMCE1B6LUNIV

Description:  P6 UNIV C860 EXIT SORTIE AC/DC

UPC: 624616190438

Exit and Sortie Sign, single face, Colour: factory white, 120 to 347VAC, 6 to 24VDC, 2 canopies
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Single illumination module lights both single and double face Exit Signs
  • Highly energy efficient - consumes a maximum of 5.5W in AC or DC mode
  • Normal AC and emergency DC operation 120 to 347VAC input; 6 to 24VDC input

Descriptors

Category

Emergency Lighting