text.skipToContent text.skipToNavigation

Catalog No. : LMCE1B6LSP

Description:  P6 UNIV C860 EXIT SORTIE SPWRD

UPC: 624616190445

Exit and Sortie Sign, single face, Colour: factory white, Battery Type: nickel-cadmium, self-powered, 120 to 347VAC (60 minutes), 2 canopies, Battery Run Time: 60 minutes
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Single illumination module lights both single and double face Exit Signs
  • Highly energy efficient - consumes a maximum of 5.5W in AC or DC mode
  • Normal AC and emergency DC operation 120 to 347VAC input; 6 to 24VDC input

Descriptors

Category

Emergency Lighting