text.skipToContent text.skipToNavigation

Catalog No. : LM27CSU2LD1

Description:  LED CMB SR C/W P27/2 4W-LED

UPC: 624616270369

Powerpack of 6V-27W, Sortie Combination Unit, universal face, two heads, MR16 LED, 6V-4W, universal mount, Battery Type: lead-calcium, Voltage DC: 6V, Battery Wattage (W): 27, self-powered, Colour: factory white, two lamps, Lamp Type: MR16 LED, Lamp Voltage: 6V, Lamp Wattage: 4W, 120/347VAC, Head Style: standard, Battery Run Time (Minimum): 30 minutes
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting