text.skipToContent text.skipToNavigation

Catalog No. : LM27CSU

Description:  LED CMB SR C/W P27 NO HEADS

UPC: 624616332449

Powerpack of 6V-27W, Sortie Combination Unit, universal face, no heads, universal mount, Battery Type: lead-calcium, Voltage DC: 6V, Battery Wattage (W): 27, self-powered, Colour: factory white, no lamps, 120/347VAC, Battery Run Time (Minimum): 30 minutes
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting