text.skipToContent text.skipToNavigation

Catalog No. : LM27CS12LD1B

Description:  LED CMB SR BLK C/W P27/2 6V4W-LED

UPC: 624616332524

Powerpack of 6V-27W, Sortie Combination Unit, single face, two heads, MR16 LED, 6V-4W, wall or ceiling mount, Battery Type: lead-calcium, Voltage DC: 6V, Battery Wattage (W): 27, self-powered, Colour: black, two lamps, Lamp Type: MR16 LED, Lamp Voltage: 6V, Lamp Wattage: 4W, 120/347VAC, Head Style: standard, Battery Run Time (Minimum): 30 minutes
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting