text.skipToContent text.skipToNavigation

Catalog No. : LM27CS1

Description:  LED CMB SR C/W P27 NO HEADS

UPC: 624616227813

Powerpack of 6V-27W, Sortie Combination Unit, single face, no heads, wall or ceiling mount, Battery Type: lead-calcium, Voltage DC: 6V, Battery Wattage (W): 27, self-powered, Colour: factory white, no lamps, 120/347VAC, Battery Run Time (Minimum): 30 minutes
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Pre-assembled for ease of installation
  • Easy access to wiring entry
  • Long-life LED light source of ALINGAP technology assures low maintenance cost and is warrantied for ten (10) years
  • Energy efficient, consumes less than 3W in stand-by mode

Descriptors

Category

Emergency Lighting