text.skipToContent text.skipToNavigation

Catalog No. : LLPFG-36S.30

Description:  COND PA6 V0 NW36 CRSE MDUTY GRY 30M

UPC: 786209957856

For more info visit:  tnb.ca.abb.com/en/
  • Very good flammability characteristics
  • Self-extinguishing
  • Free from halogens and cadmium
  • Good flexibility
  • Good pressure resistance
  • Good impact resistance
  • Good weather resistance
  • Renewable Energy

Descriptors

Category

Electrical conduit

Application

Machine

Specifications

Flexibility

Medium

Material

Polyamide/Nylon 6

Color

Gray

Classifications

Brand Name

PMA

Dimensions

Trade Size

NW36

Outside Diameter

1.67 in

Length

30 m

Compliance and Certifications

POPs POPs 28 Compliant