text.skipToContent text.skipToNavigation

Catalog No. : LLPFG-29A.50

Description:  COND PA6 V0 NW29 CRSE MDUTY BLK 50M

UPC: 786209957825

Coarse Profile Medium-Wall Flexible Black Conduit, (LLPF) Material - Polyamide 6, Conduit Size NW - 29, 50 Meters
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Very good flammability characteristics
  • Self-extinguishing
  • Free from halogens and cadmium
  • Good flexibility
  • Good pressure resistance
  • Good impact resistance
  • Good weather resistance
  • Renewable Energy

Descriptors

Category

Electrical conduit

Application

Machine

Specifications

Flexibility

Medium

Material

Polyamide/Nylon 6

Color

Black

Classifications

Brand Name

PMA

Dimensions

Trade Size

NW29

Outside Diameter

1.36 in

Length

50 m

Compliance and Certifications

POPs POPs 28 Compliant