text.skipToContent text.skipToNavigation

Catalog No. : LLPAG-70S.30

Description:  CONDUIT PA6 NW70 GRY 30M

UPC: 786210167275

For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical conduit

Application

Machine

Specifications

Flexibility

Very High

Material

Polyamide 6

Color

Gray

Classifications

Brand Name

PMA

Dimensions

Trade Size

NW70

Length

30 m

Compliance and Certifications

POPs POPs 28 Compliant