text.skipToContent text.skipToNavigation

Catalog No. : LLPAG-23A.50

Description:  COND PA6 NW23 CRSE MDUTY BLK 50M

UPC: 786209957481

Coarse Profile Medium-Wall Very Flexible Black Conduit, (LLPA) Material - Polyamide 6, Conduit Size NW - 23, 50 Meters
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Good impact resistance also at low temperatures and dry conditions
  • Self-extinguishing
  • Free from halogens and cadmium
  • Good flexibility
  • Renewable Energy
  • Technology

Descriptors

Category

Electrical conduit

Application

Machine

Specifications

Flexibility

Very High

Material

Polyamide/Nylon 6

Color

Black

Classifications

Brand Name

PMA

Dimensions

Trade Size

NW23

Outside Diameter

1.12 in

Length

50 m

Compliance and Certifications

POPs POPs 28 Compliant

Documents/Support Tools

Marketing Brochure

Click here