text.skipToContent text.skipToNavigation

Catalog No. : LLPAG-125S.06

Description:  COND PA6 NW125 6M CRSE MDUTY GRY

UPC: 786209957450

For more info visit:  tnb.ca.abb.com/en/
  • Good impact resistance also at low temperatures and dry conditions
  • Self-extinguishing
  • Free from halogens and cadmium
  • Good flexibility
  • Renewable Energy
  • Technology

Descriptors

Category

Electrical conduit

Application

Machine

Specifications

Flexibility

Very High

Material

Polyamide/Nylon 6

Color

Gray

Classifications

Brand Name

PMA

Dimensions

Trade Size

NW12

Outside Diameter

5.77 in

Inside Diameter

4.98 in

Length

6 m

Compliance and Certifications

POPs POPs 28 Compliant

Documents/Support Tools

Marketing Brochure

Click here