text.skipToContent text.skipToNavigation

Catalog No. : LLPA-10S.3300

Description:  CONDUIT PA6 NW10 GRY

UPC: 786210178547

For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical conduit

Application

Machine

Specifications

Flexibility

Very High

Material

Polyamide 6

Color

Gray

Classifications

Brand Name

PMA

Dimensions

Trade Size

NW10

Length

3,300 m

Compliance and Certifications

POPs POPs 28 Compliant