Catalog No. : LLBODY-075
Description: 3/4 IN TYPE LL PVC CONDUIT BODY
UPC: 34481005162
Carlon nonmetallic elbows and fittings. The most complete line of nonmetallic elbows and fittings in the electrical industry, with products designed for use above and below ground.
- To help wire pulling an access inside a PVC raceway for inspection, maintenance and repair
- Cover on the left side when installed
Descriptors
Category |
Electrical fittings |
Specifications
Material |
PVC |
Color |
Gray |
Classifications
Brand Name |
Carlon |
Standard |
UL e137781, CSA 58382 |
Dimensions
Size |
3/4 Inch |
Compliance and Certifications
RoHS | RoHS3 Compliant |
REACH | REACH 247 Compliant |
TSCA | TSCA Section 6(h) Compliant |
Model |
Bend type LL (Canada) |
Material |
Plastic |
Material quality |
Polyvinyl chloride (PVC) |
Surface protection |
Untreated |
Surface polished |
N |