text.skipToContent text.skipToNavigation

Catalog No. : LL414

Description:  LAYIN LUG No14 TO No4 AWG TIN PLATE

UPC: 786210787060

Aluminum Lay-In Lug for Wire Range #14 - #4 AWG
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Dual-rated for both copper and aluminum conductor. Manufactured from 6061-T6 aluminum alloy for maximum strength and conductivity.
  • Open-faced design enables installer to quickly lay-in grounding conductor as jumper to multiple conduits with no break in ground conductor.

Descriptors

Category

Grounding devices or assemblies

Special Features

Dual-rated for both copper and aluminum conductor. Manufactured from 6061-T6 aluminum alloy for maximum strength and conductivity.

Specifications

Conductor Material

Aluminum

Insulation

No

Classifications

Brand Name

Blackburn / EZGROUND

Documents/Support Tools

Sales Drawing

Click here