text.skipToContent text.skipToNavigation

Catalog No. : LL306

Description:  LAY IN LUG No6SOL - 3/0

UPC: 786210787053

Made or assembled in Canada.

Aluminum Lay-in-Lug Connector, Conductor Range 6-3/0 AWG, Stud Size 0.33 Inches
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Grounding devices or assemblies

Special Features

Dual-rated for both copper and aluminum conductor. Manufactured from 6061-T6 aluminum alloy for maximum strength and conductivity.

Specifications

Conductor Material

Aluminum

Insulation

No

Classifications

Brand Name

Blackburn / EZGROUND

Standard

UL E9809

Dimensions

Conductor Size

#6-3/0 AWG

Documents/Support Tools

Sales Drawing

Click here