text.skipToContent text.skipToNavigation

Catalog No. : LL-10S.50

Description:  CONDUIT LDUTY FINE PP NW10 50M GRY

UPC: 786209958372

For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical conduit

Application

Machine

Specifications

Radius

20 mm

Flexibility

Very High

Material

Polypropylene

Color

Gray

Classifications

Brand Name

PMA

Dimensions

Trade Size

NW10

Length

50 m

Compliance and Certifications

POPs POPs 28 Compliant