text.skipToContent text.skipToNavigation

Catalog No. : LK207-4TSS

Description:  EARTH BAR 50X6 TIN CU 2 LINK

UPC: 5415022543384

Earth Bar, 50 x 6 mm, Tinned Copper, 2-Link, 4-Way, M10 Stainless Steel Hardware
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Exothermic connector

Specifications

Material

Copper

Finish

Tinned

Classifications

Brand Name

Furse

Compliance and Certifications

RoHS Out of scope of RoHS
REACH REACH 240 Compliant