text.skipToContent text.skipToNavigation

Catalog No. : LI181K5WTGUGEM

Description:  HAZLUX C1D1 LINEAR LED 80W EM

UPC: 787321147958

Hazlux linear light LED, 10 800 lumens, 80 W, 120 - 277VAC, Color Temperature: 5000K, 110°, Lens: clear glass, NPT 3/4" pendant mount + yoke bracket, Housing Colour: grey, Emergency:emergency 90 minutes , Options (certification): canadian market, Material:aluminum die-cast, Frequency: 50/60 Hz, Battery Type: nickel-cadmium, Battery Run Time (Minimum): 90 minutes
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting