Catalog No. : LI181K4WTGUG
Description: HAZLUX C1D1 LINEAR LED 80W
UPC: 787321125666
Hazlux linear light LED, 9 600 lumens, 80W, 120 - 277VAC, Color Temperature: 4000K, 110°, Lens: clear glass, NPT 3/4" pendant mount + yoke bracket, Housing Colour: grey, Options (certification): canadian market, Material:aluminum die-cast, Frequency: 50/60 Hz
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Emergency Lighting |
Additional Documentation: Visit our Publication Library to find technical documentation, time current curves, CSI Specifications and promotional literature.