text.skipToContent text.skipToNavigation

Catalog No. : LI181K4WFGPG

Description:  HAZLUX C1D1 LINEAR LED 80W

UPC: 787321139663

Hazlux linear light LED, 9 600 lumens, 80W, 120 - 277VAC, Color Temperature: 4000K, 110°, Lens: frosted glass, NPT 3/4" pendant mount, Housing Colour: grey, Options (certification): canadian market, Material:aluminum die-cast, Frequency: 50/60 Hz
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting