text.skipToContent text.skipToNavigation

Catalog No. : LI144K4WTGPG

Description:  HAZLUX C1D1 LINEAR LED 40W

UPC: 787321174978

Hazlux linear light LED, 4 800 lumens, 40W, 347 - 480VAC, Color Temperature: 4000K, 110°, Lens: clear glass, NPT 3/4" pendant mount, Housing Colour: grey, Options (certification): canadian market, Material:aluminum die-cast, Frequency: 50/60 Hz
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting