Catalog No. : LI141K4WTGPG
Description: HAZLUX C1D1 LINEAR LED 40W
UPC: 787321137713
Hazlux linear light LED, 4 800 lumens, 40W, 120 - 277VAC, Color Temperature: 4000K, 110°, Lens: clear glass, NPT 3/4" pendant mount, Housing Colour: grey, Options (certification): canadian market, Material:aluminum die-cast, Frequency: 50/60 Hz
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Emergency Lighting |
Additional Documentation: Visit our Publication Library to find technical documentation, time current curves, CSI Specifications and promotional literature.