text.skipToContent text.skipToNavigation

Catalog No. : LHZ241502L15AT

Description:  24V EM HP C1D2 UNIT AT

UPC: 624616372025

Battery Unit, Voltage DC: 24V, Battery Wattage: 150W, two heads, diagnostics, audible, Unit Type: hazardous locations, Battery Type: lead-calcium, Lamp Type: LED, Lamp Voltage: 24V, Lamp Wattage: 15W, self-powered, 120/347VAC, Head Style: square LED head, Battery Run Time (Minimum): 30 minutes, Frequency: 60 Hz
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting