text.skipToContent text.skipToNavigation

Catalog No. : LHP241502L6RFI

Description:  24V EM HP NEMA-4X UNIT RFI

UPC: 787321144889

Battery Unit, Unit Type: NEMA-4X, Battery Type: lead-calcium, Voltage DC: 24V, Battery Wattage (W): 150, eight lamps, Lamp Type: LED, Lamp Voltage: 24V, Lamp Wattage: 6W, self-powered, 120/347VAC, radio frequency interference filter, 120/277VAC, Head Style: square LED head, Battery Run Time (Minimum): 30 minutes
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting