text.skipToContent text.skipToNavigation

Catalog No. : LHCG6N36LD1ATCW

Description:  6V36W PICTO COMBO HAZARDOUS,AT CW

UPC: 624616372407

Arrows/Chevron Direction: none, Pictogram Combination Unit, Housing Colour: grey, 120/347VAC, diagnostics, audible, cold-weather -40°C , Battery Type: nickel-cadmium, Voltage DC: 6V, Battery Wattage: 36W, self-powered, two lamps, Lamp Type: MR16 LED, Lamp Voltage: 6V, Lamp Wattage: 4W, Head Style: shielded, Battery Run Time (Minimum): 30 minutes
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting