text.skipToContent text.skipToNavigation

Catalog No. : LHCG6N36LD1

Description:  6V36W PICTOGRAM COMBO HAZARDOUS

UPC: 624616307164

Pictogram Combination Unit, Housing Colour: grey, 120/347VAC, auto-diagnostics, non-audible, Battery Type: nickel-cadmium, Voltage DC: 6V, Battery Wattage: 36W, self-powered, two lamps, Lamp Type: MR16 LED, Lamp Voltage: 6V, Lamp Wattage: 4W, Head Style: shielded, Battery Run Time: 30 minutes
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting