Catalog No. : LHCG12N60LD9ZCAT
Description: 12V COMBO SGL PICTO HAZARD AD 277V
UPC: 787321157803
Arrows/Chevron Direction: none, Pictogram Combination Unit, Housing Colour: grey, 120/277VAC, diagnostics, audible, Battery Type: nickel-cadmium, Voltage DC: 12V, Battery Wattage (W): 60, self-powered, two lamps, Lamp Type: MR16 LED, Lamp Voltage: 12V, Lamp Wattage: 5W, Head Style: shielded, Height of 12.625 inches (1.052 ft, 320.675 mm., 32.068 cm, 0.321 m), Length of 13.75 inches (1.146 ft, 349.25 mm., 34.925 cm, 0.349 m), Width of 3.5 inches (0.292 ft, 88.9 mm., 8.89 cm, 0.089 m), Battery Run Time (Minimum): 30 minutes
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Emergency Lighting |
Additional Documentation: Visit our Publication Library to find technical documentation, time current curves, CSI Specifications and promotional literature.