Catalog No. : LH2GSDCW
Description: C1D2 PICTO SIGN HAZARD.LOC SPWRD CW
UPC: 624616364464
Arrows/Chevron Direction: none, Pictogram Exit Sign, double face, Housing Colour: grey, Battery Type: nickel-cadmium, self-powered diagnostic Ni-Cd, 120/347VAC, cold-weather, -20 DegreesC for self-powered and Nexus, -40 DegreesC for 120 to 347VAC, 6 to 24VDC, non audible, Battery Run Time (Minimum): 120 minutes
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Emergency Lighting |
Additional Documentation: Visit our Publication Library to find technical documentation, time current curves, CSI Specifications and promotional literature.