Catalog No. : LH1GSDCW
Description: C1D2 PICTO SIGN HAZARD.LOC SPWRD CW
UPC: 624616304149
Pictogram Exit Sign, single face, Housing Colour: grey, Battery Type: nickel-cadmium, self-powered diagnostic Ni-Cd, 120/347VAC, cold-weather -20°C , non audible, Battery Run Time: 120 minutes
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Emergency Lighting |
Additional Documentation: Visit our Publication Library to find technical documentation, time current curves, CSI Specifications and promotional literature.