text.skipToContent text.skipToNavigation

Catalog No. : LGS-4NBKWA12HL

Description:  LGS LED 12V BK LINEAR

UPC: 786607201094

LED Series, Lumen Output: 2236 to 2289 lumens , narrow 30° (DC version only), black powder coat finish, Colour: warm white (3500K), adjustable mount, Voltage DC: 11-16 VDC, Hazardous Locations: hazardous location, Options (certification): canadian market, Material:aluminum die-cast
View More View Less
For more info visit:  tnb.ca.abb.com/en/