text.skipToContent text.skipToNavigation

Catalog No. : LGS-3WBKWA120HL

Description:  LGS LED 120V BLK LINEAR

UPC: 787321129381

LED Series, Lumen Output: 1677 to 1758 lumens , wide 100°, black powder coat finish, Colour: warm white (3500K), adjustable mount, 120VAC, 50/60 Hz, Hazardous Locations: hazardous location, Options (certification): canadian market, Material:aluminum die-cast
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting