text.skipToContent text.skipToNavigation

Catalog No. : LGS-1WBKCA24HL

Description:  LGS LED 24VDC BK LINEAR

UPC: 786607201353

LED Series, Lumen Output: 559 to 586 lumens , wide 100°, black powder coat finish, Colour: cool white (5000K), adjustable mount, Voltage DC: 21-28 VDC, Hazardous Locations: hazardous location, Options (certification): canadian market, Material:aluminum die-cast
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting