text.skipToContent text.skipToNavigation

Catalog No. : LGS-1WBKCA120HL

Description:  LGS LED 120V BLK LINEAR

UPC: 786607202121

LED Series, Lumen Output: 559 to 586 lumens , wide 100°, black powder coat finish, Colour: cool white (5000K), adjustable mount, 120VAC, 50/60 Hz, Hazardous Locations: hazardous location, Options (certification): canadian market, Material:aluminum die-cast
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting