text.skipToContent text.skipToNavigation

Catalog No. : LG1411-1

Description:  1/2 IN RIGID TO RIGID PULL ELBOW,EA

UPC: 785991185294

1/2 Inch. Pull Corner Elbow, Die Cast Zinc. For use with Rigid/IMC Conduit.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

EMT To EMT Pulling Elbows

Specifications

Material

Zinc Die Cast

Classifications

Brand Name

Steel City

Sub Brand

Steel City

Dimensions

Size

1/2 Inch

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant

Sustainability

Environmental product declaration

MNS Rear Low Voltage Switchgear EPD

MNS_EcoSolutions

MNS 3.0 Low Voltage Switchgear EPD

ETIM EC003618 Form part for installation tubes

Material

Metal

Material quality

Other

Surface protection

Untreated

Surface polished

N