text.skipToContent text.skipToNavigation

Catalog No. : LERHZ500SG

Description:  EXIT HAZARD.LOC. SGL FACE GREY

UPC: 624616217036

Exit Sign, single face, Colour: grey/grey, 120 to 347VAC, 6 to 24VDC, wall or ceiling mount, Legend Colour: red
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Suited for areas with the risk of presence of flammable gases, vapors or liquids able to create an explosive atmosphere
  • Tamper-resistant, hermetically sealed magnetic test switch
  • Self-test/self-diagnostic circuitry is standard on Self-Powered models
  • Come standard with industrial-grade, Die-Cast aluminum electrical box
  • Long-life, ALINGAP technology energy-efficient LED light source is warrantied for 10 years
  • Energy efficient - consumes less than 3W in AC or DC mode

Descriptors

Category

Emergency Lighting