Catalog No. : LER460120VACDC2
Description: LER460 120VAC/DC 2WIRE 2.60W
UPC: 624616025396
Exit Sign, double face, universal mount, Colour: factory white, 2 wires, 120VAC/VDC, Legend Colour: red, Height of 7.75 inches (0.646 ft, 196.85 mm., 19.685 cm, 0.197 m), Length of 13.125 inches (1.094 ft, 333.375 mm., 33.338 cm, 0.333 m), Width of 2.5 inches (0.208 ft, 63.5 mm., 6.35 cm, 0.064 m)
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Emergency Lighting |
Additional Documentation: Visit our Publication Library to find technical documentation, time current curves, CSI Specifications and promotional literature.