text.skipToContent text.skipToNavigation

Catalog No. : LER450UNIVSW2

Description:  ALUM LED OPEN SIGN UNIV 2 LED STRIPS

UPC: 787321157513

Arrows/Chevron Direction: special wording - 2 LED strips , Exit Sign, single face, universal mount, Colour: factory white, 120/277/347VAC, 6 to 24VDC, Legend Colour: red, Height of 7.75 inches (0.646 ft, 196.85 mm., 19.685 cm, 0.197 m), Length of 13.125 inches (1.094 ft, 333.375 mm., 33.338 cm, 0.333 m), Width of 2.5 inches (0.208 ft, 63.5 mm., 6.35 cm, 0.064 m)
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting