text.skipToContent text.skipToNavigation

Catalog No. : LER450UNIV

Description:  LER450 120/347AC 6-24DC

UPC: 624616086816

Exit Sign, single face, universal mount, Colour: factory white, 120/277/347VAC, 6 to 24VDC, Legend Colour: red
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Long-life LED light source of ALINGAP technology assures low maintenance cost and is warrantied for ten (10) years
  • Single illumination module lights both single and double face exit signs
  • Highly energy efficient - consumes less than 2.5W in AC or DC mode
  • Normal AC and emergency DC operation - 120/277/347VAC input; 6 to 24VDC input
  • Comes with the Lumacell EZ2 canopy for quick and easy installation

Descriptors

Category

Emergency Lighting