text.skipToContent text.skipToNavigation

Catalog No. : LER3600BKSPD4X

Description:  LER3600-BK-SPD-NEMA4X

UPC: 624616210358

Exit Sign, double face, Housing Colour: black/black, self-powered diagnostic Ni-Cd, 120 to 347VAC, Unit Type: NEMA-4X & NSF, Battery Type: nickel-cadmium, Legend Colour: red, Battery Run Time: 90 minutes
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • NEMA-4X-certified
  • NSF for food processing
  • Tamper-resistant magnetic test switch
  • Self-diagnostic circuitry standard on all Self-Powered models
  • Energy efficient - consumes less than 3W in AC or DC mode
  • Normal AC and emergency DC operation 120 to 347V universal AC dual tap; 6 to 48V universal DC
  • NEXUS compatible

Descriptors

Category

Emergency Lighting