text.skipToContent text.skipToNavigation

Catalog No. : LER3600BACW4X

Description:  WP EM LED EXIT UNIV DBL BLACK/ALUM CW

UPC: 787321131636

Exit Sign, double face, Housing Colour: black/aluminum, 120 to 347VAC, 6 to 48VDC, cold-weather, Unit Type: NEMA-4X & NSF, Legend Colour: red, Cold-Weather Temperature: -40°C
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting