text.skipToContent text.skipToNavigation

Catalog No. : LER3500WHCW4X

Description:  LER3500-WH-CW-4X

UPC: 624616206887

Exit Sign, single face, Housing Colour: white/white, 120 to 347VAC, 6 to 48VDC, cold-weather, Unit Type: NEMA-4X & NSF, Legend Colour: red, Cold-Weather Temperature: -40°C
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • NEMA-4X-certified
  • NSF for food processing
  • Tamper-resistant magnetic test switch
  • Self-diagnostic circuitry standard on all Self-Powered models
  • Energy efficient - consumes less than 3W in AC or DC mode
  • Normal AC and emergency DC operation 120 to 347V universal AC dual tap; 6 to 48V universal DC
  • NEXUS compatible

Descriptors

Category

Emergency Lighting