text.skipToContent text.skipToNavigation

Catalog No. : LER3500GBSPDCW4X

Description:  WP EM LED EXIT SPWRD GRY/BLK CW

UPC: 624616323058

Exit Sign, single face, Housing Colour: grey/black, self-powered diagnostic Ni-Cd, 120 to 347VAC, cold-weather, Unit Type: NEMA-4X & NSF, Battery Type: nickel-cadmium, Legend Colour: red, Cold-Weather Temperature: -20°C, Battery Run Time: 90 minutes
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting