Catalog No. : LER3500BKNEX4X
Description: P4 LER3500-BK-4X NEXUS
UPC: 624616177569
Exit Sign, single face, Housing Colour: black/black, wireless NEXUS system interface, 120/347VAC, Unit Type: NEMA-4X & NSF, Battery Type: nickel-cadmium, Legend Colour: red, Battery Run Time (Minimum): 90 minutes
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Emergency Lighting |
Additional Documentation: Visit our Publication Library to find technical documentation, time current curves, CSI Specifications and promotional literature.