text.skipToContent text.skipToNavigation

Catalog No. : LER222WRWDCP

Description:  DIE CAST LED EDGELITE UNIV DBL FACE

UPC: 624616266157

Exit Sign, double face, arrow left and right, Housing Colour: factory white, Legend Colour: red, Panel Colour: white, 120 to 347VAC, 6 to 24VDC, Trim Option: pyramid, 120 to 347VAC, Voltage DC: 6 to 24V, non self-powered, no diagnostic, universal mount
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Component-free back-box housing and canopy can be installed in advance, like a regular juction box
  • LED strip module can be rotated in the unit for either wall or ceiling mount
  • U-shaped clear acrylic panel with laser-etched contour for legend letters
  • Long-life LED light source; red LEDs of ALINGAP technology is warrantied for ten (10) years
  • Bi-colour LED pilot light allows visual diagnostic without need to open the unit (self-test and diagnostic option)

Descriptors

Category

Emergency Lighting

Sustainability

Environmental product declaration

MNS Rear Low Voltage Switchgear EPD

EPD - Evago Light Slave Recessed (NGL)

DuoCompact_EPD

MNS_EcoSolutions

MNS 3.0 Low Voltage Switchgear EPD