text.skipToContent text.skipToNavigation

Catalog No. : LER221WRMSDR

Description:  D.CST EXIT EDGLT RED SPD

UPC: 787321124591

Exit Sign, double face, Arrows/Chevron Direction: left or right, Housing Colour: factory white, Legend Colour: red, Panel Colour: mirror, self-powered diagnostic (non audible), 120/347VAC, Trim Option: round, Battery Type: nickel-cadmium, non audible, 120/347VAC, Voltage DC: no VDC, self-powered, diagnostic, universal mount, Battery Run Time (Minimum): 90 minutes
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting