Catalog No. : LER221WRMACR
Description: D.CST LED EDGLT ROUND AC-ONLY
UPC: 624616344329
Exit Sign, double face, arrow left or right, Housing Colour: factory white, Legend Colour: red, Panel Colour: mirror, AC only, 120 to 347VAC, Trim Option: round, 120 to 347VAC, Voltage DC: no VDC, non self-powered, no diagnostic, universal mount
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Emergency Lighting |
Additional Documentation: Visit our Publication Library to find technical documentation, time current curves, CSI Specifications and promotional literature.